Product RSM RKM 30-2M
Actuator and Sensor Cable
Extension Cable
Ident. no.: U2255- 7/8" male, straight
- Cable length: 2.0 m
- 7/8” Male, Straight, 3-pin
- 7/8″ Female, Straight, 3-pin
- Instrumentation Tray Cable
- Yellow PVC jacket, 3X18 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4
- Flexlife® and C-Track Approved

General data
| EAN | 4047101050158 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 233 g |
Technical Data
| Application | Signal |
| Design | Double-ended |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of contacts | 2+PE |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, 7/8″-16 UN, Straight |
| Number of contacts | 3 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 9 A |
| Cable diameter | Ø 6.2 mm |
| Length (L) | 2.0 m |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 3 |
| Protection class (When coupled) | IP67 |
| Special Features | Tray cable |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |

