Product RSM RKM 56-10M
Power Cable
Extension Cable
Ident. no.: U2293-8- 7/8″ male connector, straight, 5-pin
- 7/8″ female connector, straight, 5-pin
- Jacket material: PVC
- Jacket color: yellow
- Protection class: IP67, IP68, IP69, IP69K
- 7/8" female, straight
- 7/8" male, straight
- Cable length: 10 m
- 7/8” Male, Straight, 5-pin
- 7/8″ Female, Straight, 5-pin
- Flexible Service Cable
- Yellow PVC jacket, 5X16 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1100, CSA FT2

General data
| EAN | 4047101356021 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 2198 g |
Technical Data
| Application | Power (>11 Amps) |
| Design | Double-ended |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of contacts | 5 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Connector B | Female, 7/8″-16 UN, Straight |
| Number of contacts | 5 |
| Connector body | Plastic, TPU, Yellow |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 10 A |
| Cable diameter | Ø 12.7 mm |
| Length (L) | 10.0 m |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 5 |
| Protection class (When coupled) | IP67 |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |

