Product RK 4.5T-0.1-RK 4.5T/S886
Actuator and Sensor Cordset
Extension Cordset
Ident. no.: U2297-30- Straight Female M12 eurofast Connector
- Straight Female M12 eurofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | US |
Weight | 60.37 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, M12 × 1, Straight |
Number of contacts | 5 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Length (L) | 1.0 m |
Cable jacket | TPU, Gray |
Number of Conductors | 5 |
Approvals | CE |