Product RKF 20-0.2M/CS10201
Actuator and Sensor Receptacle
Front Mount
Ident. no.: U2301-02- Female 7/8″ minifast Receptacle

General data
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 24.28 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, 7/8″-16 UN |
Number of contacts | 2 |
Housing material/finish | Aluminum, Anodized |
Mounting orientation | Front mount |
Mounting thread | 1/2″-14 NPSM |
Housing material/finish | Aluminum, Anodized |
Voltage | 600 V |
Current | 9 A |
Length (L) | 0.2 m |
Number of Conductors | 2 |