Product RSF 40-PCB
Actuator and Sensor Receptacle
Front Mount
Ident. no.: U2308-0- 7/8″ minifast, Male, Receptacle, 4-pin
- Mounting thread: PG 11
- PCB pins

General data
| EAN | 4047101563085 |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 37 g |
Technical Data
| Application | Signal |
| Connector A | Male, 7/8″-16 UN |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | PG11 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 250 V |
| Current | 9 A |
| Protection class (When coupled) | IP67 |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, RoHS |

