Product RSF RKF 30/22
Actuator and Sensor Receptacle
Panel Feed-through
Rear Mount
Ident. no.: U2309-46- Voltage: 600V
- Current: 10A
- Temperature: -40…+80°C
- IEC IP67; NEMA 1, 3, 4
- Approvals: UL, CSA
- 7/8″ minifast, Male, Receptacle, 3-pin
- Mounting thread: 7/8″-16UN
- 7/8″ minifast, Female, Receptacle, 3-pin

General data
| EAN | 4047101039436 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 101 g |
Technical Data
| Application | Signal |
| Design | Panel feedthrough |
| Connector A | Male, 7/8″-16 UN |
| Number of contacts | 3 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | 7/8″-16 UN |
| Connector B | Female, 7/8″-16 UN |
| Number of contacts | 3 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting type | Rear mount |
| Mounting Thread B | 7/8″-16 UN |
| Voltage | 600 V |
| Current | 10 A |
| Protection class (When coupled) | IP67 |
| Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |

