Product 4 RXF 30-B1161
Actuator and Sensor Junction Box
4 Port
Ident. no.: U2364- 7/8" minifast Junction Box
- 4 ports
- Side exit 7/8" minifast home run connector
- Aluminum housing

General data
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 158.87 g |
Technical Data
| Application | Signal |
| Number of ports | 4 |
| I/O Port | Female, 7/8″-16 UN |
| Signals Per Port | 1 |
| Homerun connector | Male, 7/8″-16UN, Side exit |
| Housing material | Aluminum |
| Voltage | 300 V |
| Current Per Port | 4 A |
| Approvals | CSA |

