Product WFSD 49-PCB
FOUNDATION™ fieldbus Receptacle
Front Mount
Ident. no.: U2369-04- Male M12 eurofast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | CN |
| Weight | 22.24 g |
Technical Data
| Application | Data |
| Design | Single-ended |
| Connector A | Male, M12 × 1, Straight, A-code |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Rear mount |
| Mounting thread | PG9 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | FOUNDATION fieldbus |
| Voltage | 250 V |
| Current | 4 A |
| Approvals | CE |

