Product RSV-2RKV 40
Actuator and Sensor Tee
Ident. no.: U2385-4- 7/8" minifast

General data
EAN | 4047101049480 |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 118 g |
Technical Data
Application | Signal |
Connector A | , 7/8″-16 UN |
Connector B | , 7/8″-16 UN |
Number of Drops/Branches | 2 |
Voltage | 300 V |