Product RSV-2RKV 48
2-Way Splitter
T-splitter
Ident. no.: U2385-8- 7/8" minifast
- For use in PROFIBUS-PA applications

General data
EAN | 4047101023138 |
eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 122 g |
Technical Data
Application | Data |
Design | T-splitter |
Device type | Passive fieldbus junction box |
Connector A | Male, 7/8″-16 UN, Straight |
Connector B | 2 x Female, 7/8″-16 UN, Straight |
Number of Drops/Branches | 2 |
Fieldbus Protocol | PROFIBUS-PA |
Voltage | 300 V |