Product WK 4.4T-3.3/S90-SP
Actuator and Sensor Cordset
Connection Coil Cordset
Ident. no.: U2424- Right angle Female M12 eurofast Connector

General data
EAN | 4047101045840 |
Customs tariff number | 85444290900 |
Country of origin | US |
Weight | 196 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M12 × 1, Right angle, A-code |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Length (L) | 3.30 m |
Cable jacket | TPU, Gray |
Number of Conductors | 4 |
Approvals | CE |