Product RK 4.4T-3.3-RK 4.4T/S90-SP
Actuator and Sensor Cordset
Extension Coil Cordset
Ident. no.: U2445-25- Straight Female M12 eurofast Connector
- Straight Female M12 eurofast Connector

General data
Customs tariff number | 8544429090 |
Country of origin | MX |
Weight | 249.66 g |
Technical Data
Application | Signal |
Design | Double-ended |
Connector A | Female, M12 × 1, Straight, A-code |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Connector B | Female, M12 × 1, Straight |
Number of contacts | 4 |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Length (L) | 3.30 m |
Cable jacket | TPU, Gray |
Number of Conductors | 4 |
Approvals | CE |