Product WSM RKM 57
DeviceNet™ Accessory
Connector elbow
Ident. no.: U2717-17- Right angle Male 7/8″ minifast Connector
- Straight Female 7/8″ minifast Connector

General data
EAN | 4047101032789 |
eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
Customs tariff number | 8536908530 |
Country of origin | MX |
Weight | 87 g |
Technical Data
Accessory type | Gender changer/elbow |
Device type | Adapter |
Fieldbus Protocol | DeviceNet |
Connector A | , 7/8″-16 UN |