Product 8 RKF 30-CS19/S868
Actuator and Sensor Junction Box
8 Port
Ident. no.: U2911- 7/8" minifast Junction Box
- 6 ports
- Side exit M23 multifast home run connector
- Aluminum housing

General data
| EAN | 4047101562507 |
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 957.77 g |
Technical Data
| Application | Signal |
| Number of ports | 8 |
| I/O Port | Female, 7/8″-16 UN |
| Signals Per Port | 1 |
| Homerun connector | Male, M23 × 1, Side exit |
| Housing material | Aluminum |
| Voltage | 150 V |

