Product FKSDD RJ45SF 44
Accessories for Fieldbus Systems
Wall/panel feed-through
Rear Mount
Ident. no.: U3-00647- For Industrial Ethernet
- RJ45 on M12 x 1, 4-pin
- Admissible wall thickness: 1.5…3 mm
- Mounting thread: M16 x 1, 8-pin
- D-coding
- Voltage: 42 V
- RJ45, Female, Right angle, 8-pin, Shielded

General data
| EAN | 4047101196986 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 8536694020 |
| Country of origin | DE |
| Weight | 46 g |
Technical Data
| Accessory type | Adapter |
| Device type | Wall feedthrough |
| Fieldbus Protocol | Ethernet |
| Connector A | Female, M12 × 1, Straight, D-code |
| Connector B | Female, RJ45, Right angle |

