Product CONNECTOR, RJ45S IDC
Ethernet Field Wireable
Ident. no.: U3-00777- Male RJ45 Field Wireable
- 8 pins
- Insulation displacment wire termination
- Plastic housing

General data
| EAN | 4047101666397 |
| Customs tariff number | 8536694030 |
| Country of origin | RO |
| Weight | 32.68 g |
Technical Data
| Application | Data |
| Fieldbus Protocol | Ethernet |
| Connector A | Male, RJ45, Straight |
| Number of contacts | 8 |
| Connection mode | Insulation displacement terminal |
| Housing material | Plastic, PA |
| Core cross-section/Clamping ability | 22 mm² |

