Product FKFDD 44-PCB
Ethernet Receptacle
Rear Mount
Ident. no.: U3-00815- Female M12 eurofast Receptacle

General data
EAN | 4047101464702 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 21 g |
Technical Data
Application | Data |
Design | Single-ended |
Connector A | Female, M12 × 1, A-code |
Number of contacts | 4 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Rear mount |
Mounting thread | PG9 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | Ethernet |
Voltage | 250 V |
Current | 4 A |
Approvals | RoHS |