Product RJ45 RJ45 840-3FT/ECON
Ethernet Cordset
Extension Cordset
Ident. no.: U3-00862- Straight Male RJ45 Connector
- Straight Male RJ45 Connector

General data
EAN | 4047101562460 |
Customs tariff number | 8544429090 |
Country of origin | CN |
Weight | 37.22 g |
Technical Data
Application | Data |
Design | Double-ended |
Connector A | Male, RJ45, Straight |
Number of contacts | 8 |
Connector B | Male, RJ45, Straight |
Number of contacts | 8 |
Fieldbus Protocol | Ethernet |
Voltage | 42 V |
Current | 1.5 A |
Length (L) | 0.90 m |
Cable jacket | PVC, Yellow |
Number of Conductors | 8 |
Approvals | CE, RoHS, UL Listed, UL 2238 |