Product WFS 84-PCB/S3010
Ethernet Receptacle
Rear Mount
Ident. no.: U3-01108- Male M12 eurofast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | US |
| Weight | 27.24 g |
Technical Data
| Application | Data |
| Design | Single-ended |
| Connector A | Male, M12 × 1, Straight, A-code |
| Number of contacts | 8 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Flange mount |
| Mounting thread | M12 × 1 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | Ethernet |
| Voltage | 36 V |
| Current | 1.5 A |

