Product VB2-FKM/FSM/FKM 57/S832/CS10455
DeviceNet™ Splitter
2 Branch
Ident. no.: U3-01265- M12 eurofast
General data
| Customs tariff number | 8536908530 |
| Country of origin | US |
| Weight | 42.865 g |
Technical Data
| Application | Data |
| Connector B | , M12 × 1 |
| Number of Drops/Branches | 2 |
| Fieldbus Protocol | DeviceNet |
| Voltage | 250 V |

