Product BS 8151-0/PG9/DNET
DeviceNet Field Wireable
M12 Connection
Ident. no.: U3-01275- Straight Male M12 eurofast Field Wireable
- 5 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination
- Plastic housing

General data
EAN | 4047101562392 |
Customs tariff number | 8536904000 |
Country of origin | DE |
Weight | 25 g |
Technical Data
Application | Data |
Fieldbus Protocol | DeviceNet |
Connector A | Male, M12 × 1, Straight, A-code |
Number of contacts | 5 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 18 mm² |
Voltage | 36 V |
Current | 4 A |