Product FKFDD 44
Ethernet Receptacle
Rear Mount
Ident. no.: U3-10466- Female M12 eurofast Receptacle

General data
| EAN | 4047101386646 |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 21 g |
Technical Data
| Application | Data |
| Design | Single-ended |
| Connector A | Female, M12 × 1, D-code |
| Number of contacts | 4 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Rear mount |
| Mounting thread | PG9 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | Ethernet |
| Voltage | 250 V |
| Current | 4 A |
| Approvals | RoHS, UL Recognized |

