Product RSM RKM 57 WSM 40 PST/KB
DeviceNet™ Tee
Ident. no.: U3-10488- 7/8" minifast
 

General data
| Customs tariff number | 8536694020 | 
| Country of origin | MX | 
| Weight | 1100 g | 
Technical Data
| Application | Data | 
| Device type | T-splitter | 
| Connector A | , 7/8″-16 UN | 
| Connector B | , 7/8″-16 UN | 
| Number of Drops/Branches | 2 | 
| Fieldbus Protocol | DeviceNet | 
| Voltage | 28 V | 
| Trunk Current | 5 A | 
| Drop/Branch Current | 5 A | 

