Product RJ45SF RJ45SF 84
Ethernet Receptacle
Front Mount
Ident. no.: U3-10621- Straight Female RJ45 Connector
- Straight Female RJ45 Connector

Technical Data
Application | Data |
Design | Double-ended |
Connector A | Female, RJ45, Straight |
Number of contacts | 8 |
Mounting thread | 3/4″-14 NPT |
Connector B | Female, RJ45, Straight |
Number of contacts | 8 |
Fieldbus Protocol | Ethernet |
Voltage | 125 V |
Current | 1.5 A |
Approvals | UL Listed, RoHS |