Product CA-1/FKW 4.5
Actuator and Sensor Accessory
Conduit adapter
Ident. no.: U3-10794- Female M12 eurofast Conduit adaptor

General data
| Customs tariff number | 8544429090 |
| Country of origin | US |
| Weight | 206.31 g |
Technical Data
| Accessory type | Conduit adapter |
| Device type | M12 eurofast |
| Connector A | , M12 × 1 |

