Product FKFD 4.4
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: U4490- Female M12 eurofast Receptacle

General data
EAN | 4047101384024 |
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 18.38 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, M12 × 1, A-code |
Number of contacts | 4 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Rear mount |
Mounting thread | PG9 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Approvals | CE, RoHS |