Product CSF 12-0
M23 Connection
Ident. no.: U4520- 12 Pins
- Solder Wire Termination
- Metal Housing
General data
EAN | 4047101056723 |
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 42 g |
Technical Data
Application | Signal |
Connector A | Male, M23 × 1, Straight |
Number of contacts | 12 |
Connector body | Metal |
Coupling nut | Brass, Chrome-plated |
Voltage | 300 V |
Current | 8 A |
Approvals | RoHS |