Product CSS 12-0
Actuator and Sensor Field Wireable
Male M23 × 1, Straight
Ident. no.: U4570- Straight Male M23 multifast Field Wireable
- 12 pins
- Solder termination
- Metal housing
- Cable feedthrough: 3.0…15.0 mm
- Terminal capacity: 0.08…1.0 mm²
General data
EAN | 4047101048254 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 8536698000 |
Country of origin | DE |
Weight | 103 g |
Technical Data
Application | Signal |
Connector A | Male, M23 × 1, Straight |
Number of contacts | 12 |
Connection mode | Solder contact |
Housing material | Brass, GD-Zn |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Acceptable cable diameter | 3…15 mm |
Core cross-section/Clamping ability | 0.08…18 mm² |
Voltage | 300 V |
Current | 8 A |