Product CKM 19-19-5
Actuator and Sensor Cable
Connection Cable
Ident. no.: U4701-03- M23, Female, Straight, 19-pin
- Instrumentation Tray Cable
- Yellow PVC jacket, shielded, 3X18+16X22 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1685 FT4, UL1061, CSA FT4

General data
| EAN | 4047101353655 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 8544429090 |
| Country of origin | MX |
| Weight | 895 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, M23 × 1, Straight |
| Number of contacts | 19 |
| Connector body | Plastic, TPU, Black |
| Coupling nut | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 9 A |
| Cable diameter | Ø 10.01 mm |
| Length (L) | 5.0 m |
| Cable jacket | PVC, Yellow |
| Number of Conductors | 3 |
| Protection class (When coupled) | IP67 |
| Special Features | Tray cable |
| Approvals | UL Listed, CE, RoHS |

