Product RKM 46-5M
Actuator and Sensor Cable
Connection Cable
Ident. no.: U5081- 7/8” Female, Straight, 4-pin
- Flexible Service Cable
- Yellow PVC jacket, 4X16 AWG
- Sunlight Resistant
- -40 Cold Bend Rating
- Oil Resistant
- Flame Ratings: UL 1100, CSA FT2

General data
EAN | 4047101057034 |
eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
Customs tariff number | 85444290900 |
Country of origin | MX |
Weight | 816.466 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Female, 7/8″-16 UN, Straight |
Number of contacts | 4 |
Connector body | Plastic, TPU, Yellow |
Coupling nut | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 10 A |
Cable diameter | Ø 10.8 mm |
Length (L) | 5.0 m |
Cable jacket | PVC, Yellow |
Number of Conductors | 4 |
Protection class (When coupled) | IP67, IP68, IP69, IP69K |
Approvals | UL 2238, CSA C22.2 No. 182.3, CE, UKCA, RoHS |