Product FSFD 4.5
Actuator and Sensor Receptacle
Rear Mount
Ident. no.: U5118-51- Male M12 eurofast Receptacle

Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, M12 × 1, A-code |
Number of contacts | 5 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Rear mount |
Mounting thread | PG9 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 250 V |
Current | 4 A |
Approvals | CE, RoHS |