Product FSFD 57-PCB
Devicenet™ Receptacle
Rear Mount
Ident. no.: U5118-53- Male M12 eurofast Receptacle

General data
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 23.6 g |
Technical Data
Application | Data |
Design | Single-ended |
Connector A | Male, M12 × 1, A-code |
Number of contacts | 5 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Rear mount |
Mounting thread | PG9 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | DeviceNet |
Voltage | 36 V |
Current | 4 A |
Approvals | RoHS |