Product RS-CC
Accessory for M12
Closure cap
Threaded hand tighten + lanyard
Ident. no.: U5134-1- Mates to Female
- Stainless Steel/Nylon Coated Lanyard
- Male M12 eurofast Closure Cap

General data
EAN | 4047101048261 |
Customs tariff number | 7312900000 |
Country of origin | MX |
Weight | 18 g |
Technical Data
Accessory type | Closure/dust cap |
Device type | M12 eurofast, Accessories, Closure cap |
Connector A | Male, M12 × 1 |