Product FKK-CC
Actuator and Sensor Accessory
Closure cap
Ident. no.: U5135-03- Female M12 eurofast Closure Cap

General data
EAN | 4047101356595 |
Customs tariff number | 39269097900 |
Country of origin | US |
Weight | 7 g |
Technical Data
Accessory type | Closure/dust cap |
Device type | M12 eurofast |
Connector A | , M12 × 1 |