Product RSF 46-1M/CS10201
Actuator and Sensor Receptacle
Front Mount
Ident. no.: U5204-06- Male 7/8″ minifast Receptacle

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 1100 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Male, 7/8″-16 UN |
| Number of contacts | 4 |
| Housing material/finish | Aluminum, Anodized |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPSM |
| Housing material/finish | Aluminum, Anodized |
| Voltage | 600 V |
| Current | 10 A |
| Number of Conductors | 4 |

