Product RSFKL 56
Actuator and Sensor Receptacle
Front Mount
Ident. no.: U5229-0- Male 7/8″ minifast Receptacle

General data
EAN | 4047101051407 |
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 17 g |
Technical Data
Application | Signal |
Design | Single-ended |
Connector A | Male, 7/8″-16 UN |
Number of contacts | 5 |
Housing material/finish | Plastic, PA |
Mounting orientation | Front mount |
Mounting thread | 1/2″-14 NPSM |
Housing material/finish | Plastic, PA |
Voltage | 600 V |
Current | 9 A |
Approvals | CE, RoHS |