Product RSFL 56
Actuator and Sensor Receptacle
Front Mount
Ident. no.: U5229-12- Female 7/8″ minifast Receptacle, 5 pin
- Mounting thread: 1/2″-14 NPSM
- Solder connection

General data
EAN | 4047101312911 |
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 48 g |
Technical Data
Application | Signal |
Connector A | Male, 7/8″-16 UN |
Number of contacts | 5 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Front mount |
Mounting thread | 1/2″-14 NPSM |
Housing material/finish | Brass, CuZn, Nickel-plated |
Voltage | 600 V |
Current | 9 A |
Protection class (When coupled) | IP67 |
Approvals | RoHS, UL 2238 |