Product RXM 30-RSM 50-RXM 30
Actuator and Sensor Tee
Ident. no.: U5422-25- 7/8" minifast

General data
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 128.01 g |
Technical Data
| Application | Signal |
| Device type | T-splitter |
| Connector A | , 7/8″-16 UN |
| Connector B | , 7/8″-16 UN |
| Number of Drops/Branches | 2 |
| Voltage | 300 V |
| Trunk Current | 9 A |
| Drop/Branch Current | 9 A |
| Special Features | Tray cable |
| Approvals | CSA, UL Listed, RoHS |

