Product RKFL 56
Actuator and Sensor Receptacle
Front Mount
Ident. no.: U5515-12- 7/8″ minifast, Female, Receptacle, 5-pin
- Mounting thread: 1/2″-14 NPSM
- Solder connection

General data
| EAN | 4047101049671 |
| Customs tariff number | 8536694020 |
| Country of origin | MX |
| Weight | 32 g |
Technical Data
| Application | Signal |
| Design | Single-ended |
| Connector A | Female, 7/8″-16 UN |
| Number of contacts | 5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Front mount |
| Mounting thread | 1/2″-14 NPSM |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Voltage | 600 V |
| Current | 9 A |
| Protection class (When coupled) | IP67 |
| Approvals | RoHS, UL 2238 |

