Product BS 4141-0/9
Actuator and Sensor Field Wireable
7/8” Connection
Ident. no.: U6415- Zinc-Aluminum coupling nut
- UL approval
- 7/8” Male, Straight, 4-pin
- Plastic Housing
- Screw terminal Wire Termination
- Plastic housing
- Die-cast Zinc coupling nut
- UL approval

General data
| Customs tariff number | 8536904000 |
| Country of origin | DE |
| Weight | 51.52 g |
Technical Data
| Application | Signal |
| Connector A | Male, 7/8″-16 UN, Straight |
| Number of contacts | 4 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PBT |
| Coupling nut/screw material | Die-cast Zinc, CuZn, Nickel-plated |
| Acceptable cable diameter | 6…8 mm |
| Core cross-section/Clamping ability | 16 mm² |
| Voltage | 600 V |
| Current | 9 A |
| Approvals | UL Recognized, RoHS |

