Product B 8246-0
Actuator and Sensor Field Wireable
M12 Connection
Ident. no.: U6576-1- Right angle Female M12 eurofast Field Wireable
- 4 pins
- Insulation displacement wire termination
- Plastic housing

General data
EAN | 4047101561807 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 27.669 g |
Technical Data
Application | Signal |
Connector A | Female, M12 × 1, Right angle, A-code |
Number of contacts | 4 |
Connection mode | Insulation displacement terminal |
Housing material | Die-cast Zinc, PBT |
Coupling nut/screw material | Brass, CuZn, Nickel-plated |
Core cross-section/Clamping ability | 22 mm² |
Voltage | 32 V |
Current | 4 A |
Approvals | RoHS |