Product B 5136-0
Actuator and Sensor Field Wireable
M8 × 1 Female Connector, Straight
Ident. no.: U6578-1- M8 female connector, straight, 3-pin
- Metal coupling nut
- Cable feedthrough 4.0…5.1 mm
- Penetration technology
- Protection class IP67
- 3 Pins
- Insulation displacement Wire Termination
- Plastic Housing

General data
EAN | 4047101630992 |
Customs tariff number | 8536694020 |
Country of origin | DE |
Weight | 15.89 g |
Technical Data
Application | Signal |
Connector A | Female, M8 × 1, Straight |
Number of contacts | 3 |
Connection mode | Insulation displacement terminal |
Housing material | Die-cast Zinc, PA |
Coupling nut/screw material | Die-cast Zinc, CuZn, Nickel-plated |
Acceptable cable diameter | 2.5…5.1 mm |
Core cross-section/Clamping ability | 0.14…0.34 mm² |
Voltage | 32 V |
Current | 4 A |
Approvals | RoHS |