Product BWS 8251-0
Actuator and Sensor Field Wireable
M12 Connection
Ident. no.: U6615- Right angle Female M12 eurofast Field Wireable
- 5 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination

General data
EAN | 4047101633184 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 199.582 g |
Technical Data
Application | Signal |
Connector A | Female, M12 × 1, Right angle, B-code |
Number of contacts | 5 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Plastic, PA |
Core cross-section/Clamping ability | 18 mm² |
Voltage | 60 V |
Current | 3 A |