Product VB 40-P7X5-B1161
Actuator and Sensor Junction Box
4 Port
Ident. no.: U7006- M12 eurofast Junction Box
- 4 ports
- Side exit 7/8" minifast home run connector
- Plastic housing

General data
EAN | 4047101059403 |
Customs tariff number | 85366990990 |
Country of origin | US |
Weight | 338 g |
Technical Data
Application | Signal |
Number of ports | 4 |
I/O Port | Female, M12 × 1 |
Signals Per Port | 1 |
Homerun connector | Male, 7/8″, Side exit |
Housing material | Plastic |
Voltage | 48 V |
Current Per Port | 4 A |