Product  VB 80-CS12

Actuator and Sensor Junction Box

8 Port

Ident. no.: U7031
    • M12 eurofast Junction Box
    • 8 ports
    • Side exit M23 multifast home run connector
    • Plastic housing
#

General data

EAN 4047101055559
Customs tariff number 8536908530
Country of origin MX
Weight 461 g

Technical Data

Application Signal
Number of ports 8
I/O Port Female, M12 × 1
Signals Per Port 1
Homerun connector Male, M23 × 1, Side exit
Housing material Plastic
Voltage 48 V
Current Per Port 4  A

Select Country

Turck worldwide

to top