Product VBS 2-AW
Actuator and Sensor Field Wireable
Ident. no.: U7107- Female Valve plug form B (10mm) Field Wireable
- 3 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination

General data
Customs tariff number | 8538908180 |
Country of origin | US |
Weight | 21.11 g |
Technical Data
Application | Signal |
Connector A | Female, Valve form B (10mm), Right angle |
Number of contacts | 3 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Plastic |
Core cross-section/Clamping ability | 14 mm² |
Voltage | 250 V |
Current | 10 A |