Product TC9S 2-AW
Actuator and Sensor Field Wireable
Ident. no.: U7162- Female Valve plug form C (9mm) Field Wireable
- 3 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination

General data
| Customs tariff number | 8538908180 |
| Country of origin | US |
| Weight | 11.57 g |
Technical Data
| Application | Signal |
| Connector A | Female, Valve form C (9mm), Right angle |
| Number of contacts | 3 |
| Connection mode | Screw/clamp connection |
| Housing material | Plastic, PA |
| Coupling nut/screw material | Plastic |
| Core cross-section/Clamping ability | 14 mm² |
| Voltage | 250 V |
| Current | 10 A |

