Product TC8S 2-AW
Actuator and Sensor Field Wireable
Ident. no.: U7163- Female Valve plug form C (8mm) Field Wireable
- 4 pins
- Screw termination
- Plastic housing
- Screw terminal Wire Termination

General data
EAN | 4047101561739 |
Customs tariff number | 8536694020 |
Country of origin | MX |
Weight | 12.48 g |
Technical Data
Application | Signal |
Connector A | Female, Valve form C (8mm), Right angle |
Number of contacts | 4 |
Connection mode | Screw/clamp connection |
Housing material | Plastic, PA |
Coupling nut/screw material | Plastic |
Core cross-section/Clamping ability | 20 mm² |
Voltage | 250 V |
Current | 10 A |