Product FK 57 PCB
DeviceNet™ Receptacle
Front Mount
Ident. no.: U7274- Female M12 eurofast Receptacle
General data
| EAN | 4047101032239 |
| eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
| Customs tariff number | 8536694020 |
| Country of origin | CN |
| Weight | 12.03 g |
Technical Data
| Application | Data |
| Design | Single-ended |
| Connector A | Female, M12 × 1, A-code |
| Number of contacts | 5 |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Mounting orientation | Rear mount |
| Housing material/finish | Brass, CuZn, Nickel-plated |
| Fieldbus Protocol | DeviceNet |
| Voltage | 250 V |
| Current | 4 A |
| Protection class (When coupled) | IP67 |

