Product FS 57-PCB KIT/100/C1101
Devicenet™ Receptacle
Front Mount
Ident. no.: U7340-11- Male M12 eurofast Receptacle

General data
EAN | 4047101561661 |
Customs tariff number | 85366990990 |
Country of origin | MX |
Weight | 1000 g |
Technical Data
Application | Data |
Design | Single-ended |
Connector A | Male, M12 × 1, A-code |
Number of contacts | 5 |
Housing material/finish | Brass, CuZn, Nickel-plated |
Mounting orientation | Flange mount |
Housing material/finish | Brass, CuZn, Nickel-plated |
Fieldbus Protocol | DeviceNet |
Voltage | 250 V |
Current | 4 A |
Approvals | CE, RoHS |